IESNA:LM-63-2002
[TEST]P1644093
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-727-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2700K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12695.0
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1480.5 1640.1 1832.7 1971.2 2041.8 2080.4 2129.9 2168.4 2182.2 2231.7 2340.9 2490.4 2652.7 2873.8 3165.5 
3459.9 3704.8 3891.0 4095.6 4367.1 4704.7 5029.4 5045.9 4694.6 3944.2 2518.8 1261.2 855.8 631.1 460.5 334.8 
249.5 179.8 109.2 32.1 0.0 0.0 
1480.5 1637.3 1829.9 1971.2 2046.4 2083.1 2130.8 2174.8 2186.8 2231.7 2337.2 2488.5 2647.2 2863.7 3156.3 
3461.8 3715.8 3901.1 4103.9 4359.8 4718.4 5034.9 5067.0 4728.5 4014.9 2546.3 1349.3 884.2 649.4 469.6 345.8 
263.3 182.5 111.9 33.9 0.0 0.0 
1480.5 1639.2 1823.5 1970.3 2052.8 2094.1 2145.5 2201.4 2221.6 2257.4 2349.1 2487.6 2659.2 2861.0 3109.5 
3425.1 3715.8 3933.2 4121.3 4361.6 4705.6 5102.8 5270.6 5074.3 4484.5 3204.9 1735.5 1079.6 803.5 586.1 407.3 
291.7 199.0 133.0 60.5 0.0 0.0 
1480.5 1637.3 1814.4 1959.3 2068.4 2126.2 2184.0 2246.4 2290.4 2315.2 2373.0 2491.3 2648.1 2825.2 3052.7 
3291.2 3574.6 3831.4 4062.6 4318.5 4620.3 5106.4 5417.4 5390.8 4968.8 4015.8 2396.8 1440.1 1020.0 778.8 582.5 
365.1 233.9 144.0 66.0 0.0 0.0 
1480.5 1627.2 1796.0 1946.4 2065.7 2159.2 2232.6 2306.9 2373.0 2412.4 2446.4 2516.1 2642.6 2803.2 2987.5 
3224.2 3474.6 3725.9 4001.1 4270.8 4564.3 4991.8 5602.7 5906.3 5769.6 5154.1 3716.8 2179.4 1318.1 976.9 
759.5 532.0 337.6 209.1 87.1 0.9 0.0 
1480.5 1602.5 1762.1 1910.7 2046.4 2163.8 2281.2 2373.9 2467.4 2550.0 2616.0 2673.8 2742.6 2849.9 3009.6 
3211.4 3462.7 3767.2 4111.2 4448.7 4726.7 4957.8 5330.2 5969.6 6429.1 6384.2 5625.6 3985.5 2262.9 1170.4 
730.1 522.8 306.4 192.6 82.6 5.5 0.0 
1480.5 1582.3 1711.6 1851.0 1990.5 2130.8 2273.0 2414.2 2557.3 2695.8 2832.5 2948.1 3046.2 3125.1 3223.3 
3372.8 3582.8 3837.8 4126.8 4445.1 4747.8 5012.9 5280.7 5739.3 6677.7 7699.5 8216.0 7895.8 6286.0 3838.8 
1895.1 819.1 389.8 202.7 81.6 10.1 0.0 
1480.5 1556.6 1655.7 1777.7 1911.6 2048.3 2190.4 2362.9 2543.6 2731.6 2939.8 3134.3 3308.6 3506.7 3700.3 
3936.0 4215.8 4496.4 4832.2 5114.7 5427.5 5743.0 6043.9 6432.8 6961.1 7892.2 9597.4 11033.8 10925.6 8825.9 
6375.0 4139.6 2158.3 699.0 284.4 50.4 0.0 
1480.5 1539.2 1621.7 1728.1 1849.2 1980.4 2120.7 2276.7 2456.4 2654.6 2853.6 3048.1 3241.6 3453.5 3703.9 
4014.9 4372.6 4778.0 5242.2 5690.7 6085.1 6418.1 6740.1 7062.0 7484.9 8128.8 9307.5 10948.5 11508.0 
10045.9 7661.0 4955.1 2474.8 1001.7 339.4 76.1 0.0 
1480.5 1529.1 1596.0 1684.1 1797.8 1911.6 2044.6 2189.5 2353.7 2534.4 2718.8 2895.8 3071.0 3260.0 3496.6 
3779.1 4125.9 4554.2 5034.9 5561.4 6082.4 6559.4 7026.3 7485.8 7955.5 8567.3 9614.8 10998.9 11489.7 
10575.2 8679.2 5668.7 2711.4 1063.1 433.9 105.5 0.0 
1480.5 1505.2 1545.6 1601.5 1674.9 1756.6 1847.4 1946.4 2058.3 2178.5 2298.7 2406.0 2495.0 2594.9 2726.1 
2895.8 3110.5 3382.0 3697.5 4039.6 4384.5 4715.7 5059.6 5457.7 5941.1 6686.0 7893.1 9180.0 9045.2 7910.5 
6444.7 3914.9 1534.6 573.3 225.6 55.0 0.0 
1480.5 1496.1 1522.7 1563.0 1614.4 1671.3 1730.0 1785.0 1846.5 1902.4 1952.9 1980.4 1985.9 1980.4 1982.2 
2002.4 2058.3 2150.1 2297.8 2473.0 2683.9 2934.3 3196.7 3522.3 3945.2 4614.8 5706.3 6471.3 5927.4 4999.1 
4017.6 2304.2 918.2 355.9 144.9 38.5 0.0 
1480.5 1475.0 1489.6 1513.5 1540.1 1565.8 1582.3 1586.0 1579.5 1557.5 1515.3 1452.0 1373.1 1282.3 1190.6 
1113.6 1056.7 1021.8 1020.0 1051.2 1114.5 1198.0 1294.3 1409.8 1581.4 1872.1 2221.6 2251.9 1756.6 1346.5 
1110.8 728.3 378.8 189.9 92.6 33.9 0.0 
1480.5 1464.0 1456.6 1450.2 1429.1 1397.9 1344.7 1275.9 1205.3 1136.5 1061.3 1004.4 954.9 913.6 879.7 851.2 
825.5 804.4 789.8 778.8 768.7 755.8 741.2 714.6 664.1 602.6 530.2 470.6 419.2 370.6 319.2 267.8 211.0 148.6 89.0 33.0 
0.0 
1480.5 1444.7 1419.0 1381.4 1331.0 1271.3 1214.5 1159.4 1109.9 1063.1 1023.7 992.5 967.7 941.1 911.8 883.3 
854.9 824.6 794.4 767.8 739.3 707.2 668.7 623.7 577.9 533.8 494.4 453.1 410.0 365.1 316.5 266.0 199.0 130.3 75.2 20.2 
0.0 
1480.5 1430.9 1386.9 1331.0 1270.4 1220.0 1183.3 1151.2 1119.1 1091.5 1070.5 1050.3 1020.0 986.1 946.6 908.1 
870.5 835.6 811.8 798.0 777.8 747.6 713.6 683.4 648.5 607.2 564.1 513.7 459.6 404.5 343.1 274.3 207.3 142.2 82.6 15.6 
0.0 
1480.5 1417.2 1360.3 1294.3 1241.1 1210.8 1195.2 1181.4 1168.6 1153.0 1131.0 1099.8 1056.7 1008.1 958.5 909.9 
869.6 837.5 824.6 821.0 807.2 799.9 801.7 785.2 755.8 694.4 643.9 588.9 529.3 466.9 403.6 337.6 247.7 178.9 96.3 4.6 
0.0 
1480.5 1403.4 1336.5 1269.5 1230.1 1219.0 1221.8 1227.3 1229.1 1214.5 1177.8 1125.5 1062.2 1000.7 940.2 889.7 
846.6 819.1 811.8 800.8 787.0 787.0 793.4 767.8 744.8 710.9 665.9 621.0 572.4 510.0 452.2 351.3 277.0 200.9 115.6 0.9 
0.0 
1480.5 1390.6 1315.4 1254.8 1229.1 1234.6 1253.0 1275.9 1287.8 1269.5 1216.3 1137.4 1050.3 969.6 897.1 844.8 
814.5 798.9 788.8 764.1 736.6 733.8 714.6 703.5 685.2 650.3 614.6 577.9 532.0 486.2 411.9 343.1 263.3 196.3 100.0 0.0 
0.0 
1480.5 1385.1 1306.2 1250.2 1233.7 1250.2 1283.3 1317.2 1336.5 1312.6 1246.6 1147.5 1032.8 927.4 852.1 821.9 
830.1 832.9 801.7 737.5 696.2 680.6 668.7 660.4 638.4 610.9 582.5 543.0 497.2 449.5 377.9 317.4 241.2 181.6 82.6 0.0 
0.0 
1480.5 1376.8 1297.9 1243.8 1234.6 1258.5 1298.8 1339.2 1358.5 1333.7 1259.4 1143.8 1004.4 883.3 811.8 791.6 
820.0 820.0 739.3 680.6 665.9 653.1 654.0 648.5 628.3 610.0 592.6 562.3 515.5 449.5 376.1 305.4 226.6 148.6 58.7 0.0 
0.0 
1480.5 1378.7 1301.6 1243.8 1232.8 1256.7 1297.9 1340.1 1364.0 1341.0 1269.5 1151.2 1010.8 886.1 809.9 787.9 
817.3 815.5 727.4 672.4 661.3 648.5 650.3 644.8 625.6 609.1 591.6 561.4 511.8 441.2 370.6 301.8 218.3 139.4 56.0 0.0 
0.0 
